IESNA:LM-63-2002
[TEST]P957398
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-735-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]92355
TILT=NONE
234 -1 1 37 73 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
12699.6 13657.2 14685.4 15718.6 16510.5 16995.4 17290.2 17455.9 17638.6 17850.6
18123.5 18493.9 18993.4 19583 20299.4 21505.5 23328.1 25745.2 28730.1 32462.9
37355.7 42972 48951.5 54390 57677 56007.9 52667.3 48191.3 42813.7 36405.4
28298.8 20219 13233.2 7692.4 3384.5 1047.7 0
12699.6 13708.9 14866.2 16012.9 16858.4 17372.5 17615.7 17675.7 17715.1 17750.2
17806.7 17927.6 18148.8 18426.6 18884.2 19840.8 21517.7 23948.9 27116.5 30893.3
35416.6 40624.1 46631.8 53126.9 59638.9 61368.9 57698.9 52976.8 48018.7 42378.5
34480.9 25989.8 18088.4 11011.5 5146.1 1639.8 0
12699.6 13761 15047.5 16306.8 17206.4 17749.2 17940.8 17895.4 17792.1 17649.8
17490 17360.8 17304.8 17270.7 17469.5 18176.1 19707.3 22152.7 25502.5 29323.1
33478 38276.7 44312.2 51863.2 61601.4 66730 62730.5 57762.3 53224.3 48352.1
40663.1 31761.2 22943.1 14331.2 6907.8 2231.9 0
12699.6 13834.6 15226.9 16571.4 17516.8 18029.9 18116.7 17898.8 17560.6 17170.3
16761.9 16396.4 16117.7 15927.6 16069.9 16904.2 18761.4 21607.9 25262.3 29274.4
33486.3 38039.4 43386.8 50007 59296.4 66470.2 63726.1 58229.1 53432.9 48502.2
41218.2 32555.5 23930.4 15434 7845.9 2755.3 0
12699.6 13908.2 15406.7 16836 17827.2 18309.7 18293.1 17901.8 17329.2 16690.8
16033.9 15432.5 14930.6 14584.6 14670.8 15632.3 17815.5 21063 25021.5 29225.7
33494.6 37801.6 42461.3 48151.3 56991.3 66210 64721.2 58695.5 53642 48651.8
41773.2 33349.9 24917.7 16537.3 8784 3278.7 0
12699.6 13952 15504.1 16995.4 18015.3 18446.1 18298 17704.4 16893.5 16049.9
15255.6 14569.9 14031.9 13740 14084.1 15594.3 18483.1 22519.1 27354.4 32591.1
37831.8 42982.3 48227.3 53973.3 62501 71257.2 71135.3 65378.6 59618.5 53327.6
45411.1 36115.4 27006.4 17974.9 9965.2 3869.3 0
12699.6 13995.9 15601.6 17154.7 18202.4 18582.6 18302.8 17507 16457.8 15409.1
14477.4 13707.4 13133.3 12895.5 13497.8 15556.3 19150.8 23975.3 29687.6 35955.6
42168.9 48163 53992.8 59795.4 68010.6 76304.9 77550 72061.3 65594.5 58003.5
49048.9 38881 29094.1 19412.5 11146 4460 0
12699.6 14017.8 15660.6 17241 18286.3 18628.4 18254.1 17326.2 16140.6 15012.4
14060.2 13297.1 12752.7 12596.8 13428.2 15875 19925.6 25384.6 32003.4 39345.9
46644 53699.9 60593.6 67271.9 76015.4 83920.7 84934.8 79477.8 71977 62783.6
52413.9 41267.4 30347.5 19935.4 11442.8 4485.3 0
12699.6 14039.7 15720 17326.7 18369.6 18674.2 18205.4 17145 15823.3 14615.8
13644 12887.2 12372.1 12297.6 13358.5 16193.7 20700.5 26793.9 34319.6 42735.7
51119.1 59236.4 67194.4 74747.9 84020.1 91536.1 92319.2 86894.4 78358.9 67563.3
55778.9 43654.3 31600.4 20457.8 11739.6 4510.2 0
12699.6 14030 15764.9 17368.2 18401.3 18679 18147.9 17017.3 15628.4 14400.4
13440.3 12694.7 12192.8 12168.4 13347.7 16359.4 21086.4 27621.4 35725.6 44726.4
53824.7 62479.5 71051.5 79530.9 89189.6 96314.3 96387.4 90081.4 80130.3 67742.6
54877.3 42104.6 29107.7 18498.7 10170.4 3786.5 0
12699.6 14039.7 15720 17326.7 18369.6 18674.2 18205.4 17145 15823.3 14615.8
13644 12887.2 12372.1 12297.6 13358.5 16193.7 20700.5 26793.9 34319.6 42735.7
51119.1 59236.4 67194.4 74747.9 84020.1 91536.1 92319.2 86894.4 78358.9 67563.3
55778.9 43654.3 31600.4 20457.8 11739.6 4510.2 0
12699.6 14017.8 15660.6 17241 18286.3 18628.4 18254.1 17326.2 16140.6 15012.4
14060.2 13297.1 12752.7 12596.8 13428.2 15875 19925.6 25384.6 32003.4 39345.9
46644 53699.9 60593.6 67271.9 76015.4 83920.7 84934.8 79477.8 71977 62783.6
52413.9 41267.4 30347.5 19935.4 11442.8 4485.3 0
12699.6 13995.9 15601.6 17154.7 18202.4 18582.6 18302.8 17507 16457.8 15409.1
14477.4 13707.4 13133.3 12895.5 13497.8 15556.3 19150.8 23975.3 29687.6 35955.6
42168.9 48163 53992.8 59795.4 68010.6 76304.9 77550 72061.3 65594.5 58003.5
49048.9 38881 29094.1 19412.5 11146 4460 0
12699.6 13952 15504.1 16995.4 18015.3 18446.1 18298 17704.4 16893.5 16049.9
15255.6 14569.9 14031.9 13740 14084.1 15594.3 18483.1 22519.1 27354.4 32591.1
37831.8 42982.3 48227.3 53973.3 62501 71257.2 71135.3 65378.6 59618.5 53327.6
45411.1 36115.4 27006.4 17974.9 9965.2 3869.3 0
12699.6 13908.2 15406.7 16836 17827.2 18309.7 18293.1 17901.8 17329.2 16690.8
16033.9 15432.5 14930.6 14584.6 14670.8 15632.3 17815.5 21063 25021.5 29225.7
33494.6 37801.6 42461.3 48151.3 56991.3 66210 64721.2 58695.5 53642 48651.8
41773.2 33349.9 24917.7 16537.3 8784 3278.7 0
12699.6 13834.6 15226.9 16571.4 17516.8 18029.9 18116.7 17898.8 17560.6 17170.3
16761.9 16396.4 16117.7 15927.6 16069.9 16904.2 18761.4 21607.9 25262.3 29274.4
33486.3 38039.4 43386.8 50007 59296.4 66470.2 63726.1 58229.1 53432.9 48502.2
41218.2 32555.5 23930.4 15434 7845.9 2755.3 0
12699.6 13761 15047.5 16306.8 17206.4 17749.2 17940.8 17895.4 17792.1 17649.8
17490 17360.8 17304.8 17270.7 17469.5 18176.1 19707.3 22152.7 25502.5 29323.1
33478 38276.7 44312.2 51863.2 61601.4 66730 62730.5 57762.3 53224.3 48352.1
40663.1 31761.2 22943.1 14331.2 6907.8 2231.9 0
12699.6 13708.9 14866.2 16012.9 16858.4 17372.5 17615.7 17675.7 17715.1 17750.2
17806.7 17927.6 18148.8 18426.6 18884.2 19840.8 21517.7 23948.9 27116.5 30893.3
35416.6 40624.1 46631.8 53126.9 59638.9 61368.9 57698.9 52976.8 48018.7 42378.5
34480.9 25989.8 18088.4 11011.5 5146.1 1639.8 0
12699.6 13657.2 14685.4 15718.6 16510.5 16995.4 17290.2 17455.9 17638.6 17850.6
18123.5 18493.9 18993.4 19583 20299.4 21505.5 23328.1 25745.2 28730.1 32462.9
37355.7 42972 48951.5 54390 57677 56007.9 52667.3 48191.3 42813.7 36405.4
28298.8 20219 13233.2 7692.4 3384.5 1047.7 0
12699.6 13552.4 14454 15336.5 16027.5 16464.7 16737.1 16895 17055.8 17255.1
17539.7 17937.3 18455.4 19050.4 19789.7 20855.4 22380.7 24377.8 26885.5 29867
33442 37197.3 40526.7 42886.3 43475.9 40993 37479.9 33299.2 28737.4 23792
18123 12684.5 8172.4 4729.9 2127.6 696.9 0
12699.6 13447.6 14222.5 14954.9 15544.6 15934.5 16184 16334.1 16472.5 16659.1
16956.4 17380.3 17917.9 18518.2 19279.4 20205.3 21433.4 23010.4 25041 27270.5
29527.8 31422.5 32102.3 31382.6 29274.4 25978.2 22292.5 18407.1 14661.1 11179.2
7947.2 5150 3111.6 1768 871.3 346 0
12699.6 13336.1 13991.5 14602.1 15078.2 15406.2 15610.9 15708.8 15785.3 15888.6
16075.8 16368.2 16746.8 17142 17592.3 18096.7 18737 19574.7 20677.1 21851.5
22941.2 23648.8 23492.8 22395.4 20353 17591.3 14773.6 12013.5 9458.9 7231.4
5248.5 3556.5 2291.4 1409.3 753.4 312.4 0
12699.6 13224.9 13761 14249.3 14612.3 14877.9 15037.8 15083.6 15098.2 15117.7
15194.7 15355.5 15575.8 15765.8 15905.2 15988.1 16040.2 16139.1 16313.1 16432.5
16354.5 15874.5 14882.8 13408.7 11431.6 9204.5 7255.2 5619.8 4256.8 3283.6
2549.7 1962.9 1471.7 1051.6 636 278.7 0
12699.6 13112.9 13528.5 13905.7 14195.2 14385.7 14471 14425.7 14300.9 14147.9
13996.9 13896 13848.7 13790.2 13680.1 13491.5 13231.8 12963.7 12714.7 12509.1
12284.9 11906.2 11278.6 10393.6 9244.5 7869.3 6632 5442.9 4307.4 3436.1
2688.1 2057 1510.7 1058.5 632.5 275.3 0
12699.6 13000.8 13296.6 13562.2 13777.6 13893.5 13904.3 13767.8 13503.7 13178.2
12799.5 12436.5 12120.7 11813.7 11456 10995 10423.8 9789.3 9116.8 8585.6
8215.3 7938.5 7674.3 7378.1 7057.4 6534 6008.7 5265.5 4357.6 3589.1
2826.5 2151.5 1549.7 1066.3 628.6 271.9 0
12699.6 12893.6 13079.7 13259.5 13419.9 13488.6 13435.5 13204 12804.9 12336.6
11813.7 11335.6 10936 10591.5 10252.8 9854.1 9378.5 8853.7 8296.2 7855.1
7562.3 7369.3 7229.4 7063.7 6810.3 6369.8 5931.2 5308.9 4558.4 3873.7
3145.2 2461 1811.9 1259.2 770 329.4 0
12699.6 12786.4 12862.9 12956.9 13061.2 13083.6 12966.7 12640.2 12106 11494.9
10828.3 10234.7 9751.3 9368.8 9049.6 8713.3 8333.2 7918 7475.5 7124.6
6909.2 6800.6 6784.5 6749.4 6563.3 6206 5853.7 5351.8 4758.7 4157.8
3463.9 2770.4 2073.6 1452.2 911.3 387.4 0
12699.6 12682.6 12658.2 12677.7 12716.7 12721.5 12565.6 12168.4 11556.8 10869.7
10187.5 9651.4 9261.6 8974 8720.6 8425.8 8072.5 7677.8 7231.9 6810.3
6496 6325.4 6342.5 6359.6 6305.9 6174.4 5857.6 5341 4758.7 4205.6
3684.2 3133.5 2507.3 1822.6 1186.6 501.9 0
12699.6 12567.1 12455.9 12416 12435.5 12459.8 12356 12039.3 11522.7 10936.5
10367.8 9870.7 9433.6 9050.5 8688.9 8309.8 7894.6 7453.6 7015 6623.7
6279.1 6022.3 5885.9 5804 5727 5637.3 5448.3 5111 4683.2 4206.6
3665.6 3123.7 2505.8 1843.1 1213.4 536.1 0
12699.6 12473.5 12279.5 12181.1 12187.9 12257.1 12259.1 12074.9 11688.4 11181.6
10650.4 10143.6 9649.9 9178.7 8724 8270.8 7806.4 7336.6 6901 6528.2
6194.3 5938.5 5753.3 5611 5477 5324.5 5115.9 4834.2 4486.3 4071.6
3561.8 3040.4 2436.1 1808.9 1176.9 521.4 0
12699.6 12380.4 12102.6 11946.7 11940.4 12055.4 12162.6 12109.9 11854.1 11426.7
10933.1 10416.5 9867.3 9306.9 8759.6 8231.8 7718.2 7219.7 6787.4 6432.6
6110 5855.2 5621.3 5418 5226.5 5012.1 4783.1 4557.4 4289.4 3936.6
3457.5 2957.1 2365.9 1774.8 1140.3 506.8 0
12699.6 12296.1 11954.5 11751.8 11745.4 11925.7 12180.1 12322.4 12223 11847.8
11311.7 10727.9 10125.6 9513 8917 8344.9 7799.6 7285.9 6843 6485.3
6191.9 5978.5 5796.2 5606.2 5391.7 5116.9 4823.5 4544.8 4245.5 3872.3
3396.1 2894.7 2313.8 1737.8 1098.9 499 0
12699.6 12212.3 11806.8 11556.8 11550.5 11797.1 12197.7 12534.9 12592.4 12269.8
11690.9 11038.8 10383.9 9719.6 9073.9 8457.5 7881 7352.7 6899.5 6537.4
6274.3 6101.3 5970.7 5794.3 5556.4 5221.7 4863.5 4532.1 4201.7 3808.4
3334.3 2832.3 2261.2 1700.8 1057.5 491.2 0
12699.6 12138.7 11676.2 11392.6 11373.6 11657.7 12161.6 12648 12828.7 12577.3
11993.5 11281.5 10585.1 9912.6 9265 8648 8065.2 7527.2 7065.2 6699.7
6427.3 6241.6 6121.7 5971.6 5760.1 5459 5117.9 4767 4408.3 3971.2
3455.1 2930.8 2343 1693.9 1022.4 489.8 0
12699.6 12065.1 11545.6 11227.9 11196.2 11519.3 12125.5 12760.5 13065.1 12884.8
12296.1 11524.2 10786.9 10106.1 9456.5 8839 8249.4 7702.1 7230.9 6861.5
6579.8 6381.5 6272.8 6149 5963.8 5696.8 5372.7 5002.4 4614.9 4133.5
3576 3028.7 2424.4 1687.1 986.8 488.3 0
12699.6 11991 11427.2 11082.7 11033 11350.2 11978.9 12642.1 13010.5 12917.9
12409.2 11649.9 10889.2 10219.6 9592.9 9007.7 8443.3 7911.7 7448.2 7075.9
6771.8 6560.3 6429.7 6304 6121.2 5864.9 5533.5 5154.9 4746.5 4252.4
3683.7 3121.3 2502.4 1659.8 911.3 430.8 0
12699.6 11917.5 11308.3 10937.9 10869.7 11181.6 11832.2 12524.2 12955.5 12950.6
12521.7 11776.1 10991.5 10333.7 9729.4 9176.3 8637.8 8121.2 7665.6 7290.3
6963.8 6739.7 6586.2 6459.5 6279.1 6033 5694.4 5306.9 4878.1 4371.3
3791.4 3213.9 2580.4 1632.5 835.8 372.8 0
12699.6 11860.4 11217.2 10829.3 10740.1 11015.9 11596.3 12211.8 12598.2 12609.5
12242 11576.8 10840 10194.3 9630 9130.5 8649 8177.3 7746 7382.9
7082.7 6880.5 6735.3 6610 6430.2 6171.4 5816.2 5412.2 4973.1 4464.4
3876.2 3303.1 2648.1 1776.8 970.7 429.3 0
12699.6 11802.9 11125.6 10721.1 10610 10850.2 11360.4 11899.4 12241.5 12268.3
11962.8 11378 10687.9 10054.4 9531 9084.7 8659.7 8233.3 7826.4 7475.5
7201.6 7021.3 6884.9 6760.1 6581.3 6309.8 5938 5517.5 5068.1 4557.4
3961 3391.8 2715.4 1921 1106.2 486.3 0
12699.6 11756.6 11061.7 10645.1 10525.2 10740.6 11193.8 11653.8 11940.4 11958.4
11687 11164.1 10534.9 9932.1 9418 8980.9 8571.5 8158.7 7759.1 7428.7
7198.7 7046.7 6920 6795.7 6620.3 6347.4 5976.5 5555 5104.2 4600.3
4005.8 3433.7 2770.9 2015.6 1223.2 533.6 0
12699.6 11710.3 10997.9 10569 10439.4 10630.9 11027.1 11408.2 11639.7 11648
11412.1 10950.1 10380.9 9809.8 9305.4 8876.6 8483.3 8084.7 7692.4 7382
7196.8 7072 6955.1 6831.3 6659.3 6384.9 6014.5 5592 5140.3 4643.2
4050.6 3475.6 2826.5 2110.1 1340.1 580.9 0
12699.6 11674.3 10952.6 10516.9 10390.2 10575.9 10950.6 11295.1 11494.9 11495.4
11279.6 10861.4 10335.6 9780.1 9260.1 8794.2 8363.4 7936 7522.3 7230.9
7075.9 6973.6 6869.3 6744.5 6574.5 6308.4 5940.9 5524.3 5085.2 4597.4
4028.2 3444.4 2812.8 2104.3 1330.4 569.2 0
12699.6 11638.2 10907.2 10465.2 10341 10521.3 10874.6 11181.6 11349.7 11342.4
11147.5 10772.2 10289.8 9750.3 9215.3 8712.3 8244.5 7787.4 7352.7 7079.8
6955.1 6875.1 6783.5 6657.8 6490.2 6231.9 5867.4 5457 5030.1 4551.6
4005.8 3412.2 2799.7 2097.9 1320.6 556.5 0
12699.6 11605.1 10872.6 10434 10314.7 10498.9 10845.3 11144.6 11303.4 11291.2
11099.2 10750.3 10289.8 9754.2 9205.5 8669 8163.6 7670 7214.8 6952.1
6837.1 6769.4 6690.9 6566.2 6395.6 6132.5 5770.9 5367.4 4944.4 4469.7
3937.1 3343 2706.6 2019.5 1259.2 525.3 0
12699.6 11571.5 10838 10403.3 10288.3 10476.4 10816.1 11107 11257.1 11240.1
11051.5 10728.4 10289.8 9758.6 9195.8 8625.6 8083.7 7552.5 7076.9 6824.9
6719.2 6664.1 6598.3 6474.1 6301.1 6033 5674.9 5277.7 4858.6 4388.3
3868.4 3273.8 2613 1940.5 1197.8 493.2 0
12699.6 11530 10803.9 10380 10277.6 10472.5 10813.7 11101.2 11242.5 11218.1
11023.2 10721.1 10297.1 9765.9 9190.9 8601.2 8035.9 7475.5 6988.2 6739.7
6637.3 6588.6 6530.1 6403.4 6228 5945.3 5599.3 5209.5 4780.6 4312.8
3796.2 3216.3 2504.8 1871.3 1135.5 463 0
12699.6 11571.5 10838 10403.3 10288.3 10476.4 10816.1 11107 11257.1 11240.1
11051.5 10728.4 10289.8 9758.6 9195.8 8625.6 8083.7 7552.5 7076.9 6824.9
6719.2 6664.1 6598.3 6474.1 6301.1 6033 5674.9 5277.7 4858.6 4388.3
3868.4 3273.8 2613 1940.5 1197.8 493.2 0
12699.6 11605.1 10872.6 10434 10314.7 10498.9 10845.3 11144.6 11303.4 11291.2
11099.2 10750.3 10289.8 9754.2 9205.5 8669 8163.6 7670 7214.8 6952.1
6837.1 6769.4 6690.9 6566.2 6395.6 6132.5 5770.9 5367.4 4944.4 4469.7
3937.1 3343 2706.6 2019.5 1259.2 525.3 0
12699.6 11638.2 10907.2 10465.2 10341 10521.3 10874.6 11181.6 11349.7 11342.4
11147.5 10772.2 10289.8 9750.3 9215.3 8712.3 8244.5 7787.4 7352.7 7079.8
6955.1 6875.1 6783.5 6657.8 6490.2 6231.9 5867.4 5457 5030.1 4551.6
4005.8 3412.2 2799.7 2097.9 1320.6 556.5 0
12699.6 11674.3 10952.6 10516.9 10390.2 10575.9 10950.6 11295.1 11494.9 11495.4
11279.6 10861.4 10335.6 9780.1 9260.1 8794.2 8363.4 7936 7522.3 7230.9
7075.9 6973.6 6869.3 6744.5 6574.5 6308.4 5940.9 5524.3 5085.2 4597.4
4028.2 3444.4 2812.8 2104.3 1330.4 569.2 0
12699.6 11710.3 10997.9 10569 10439.4 10630.9 11027.1 11408.2 11639.7 11648
11412.1 10950.1 10380.9 9809.8 9305.4 8876.6 8483.3 8084.7 7692.4 7382
7196.8 7072 6955.1 6831.3 6659.3 6384.9 6014.5 5592 5140.3 4643.2
4050.6 3475.6 2826.5 2110.1 1340.1 580.9 0
12699.6 11756.6 11061.7 10645.1 10525.2 10740.6 11193.8 11653.8 11940.4 11958.4
11687 11164.1 10534.9 9932.1 9418 8980.9 8571.5 8158.7 7759.1 7428.7
7198.7 7046.7 6920 6795.7 6620.3 6347.4 5976.5 5555 5104.2 4600.3
4005.8 3433.7 2770.9 2015.6 1223.2 533.6 0
12699.6 11802.9 11125.6 10721.1 10610 10850.2 11360.4 11899.4 12241.5 12268.3
11962.8 11378 10687.9 10054.4 9531 9084.7 8659.7 8233.3 7826.4 7475.5
7201.6 7021.3 6884.9 6760.1 6581.3 6309.8 5938 5517.5 5068.1 4557.4
3961 3391.8 2715.4 1921 1106.2 486.3 0
12699.6 11860.4 11217.2 10829.3 10740.1 11015.9 11596.3 12211.8 12598.2 12609.5
12242 11576.8 10840 10194.3 9630 9130.5 8649 8177.3 7746 7382.9
7082.7 6880.5 6735.3 6610 6430.2 6171.4 5816.2 5412.2 4973.1 4464.4
3876.2 3303.1 2648.1 1776.8 970.7 429.3 0
12699.6 11917.5 11308.3 10937.9 10869.7 11181.6 11832.2 12524.2 12955.5 12950.6
12521.7 11776.1 10991.5 10333.7 9729.4 9176.3 8637.8 8121.2 7665.6 7290.3
6963.8 6739.7 6586.2 6459.5 6279.1 6033 5694.4 5306.9 4878.1 4371.3
3791.4 3213.9 2580.4 1632.5 835.8 372.8 0
12699.6 11991 11427.2 11082.7 11033 11350.2 11978.9 12642.1 13010.5 12917.9
12409.2 11649.9 10889.2 10219.6 9592.9 9007.7 8443.3 7911.7 7448.2 7075.9
6771.8 6560.3 6429.7 6304 6121.2 5864.9 5533.5 5154.9 4746.5 4252.4
3683.7 3121.3 2502.4 1659.8 911.3 430.8 0
12699.6 12065.1 11545.6 11227.9 11196.2 11519.3 12125.5 12760.5 13065.1 12884.8
12296.1 11524.2 10786.9 10106.1 9456.5 8839 8249.4 7702.1 7230.9 6861.5
6579.8 6381.5 6272.8 6149 5963.8 5696.8 5372.7 5002.4 4614.9 4133.5
3576 3028.7 2424.4 1687.1 986.8 488.3 0
12699.6 12138.7 11676.2 11392.6 11373.6 11657.7 12161.6 12648 12828.7 12577.3
11993.5 11281.5 10585.1 9912.6 9265 8648 8065.2 7527.2 7065.2 6699.7
6427.3 6241.6 6121.7 5971.6 5760.1 5459 5117.9 4767 4408.3 3971.2
3455.1 2930.8 2343 1693.9 1022.4 489.8 0
12699.6 12212.3 11806.8 11556.8 11550.5 11797.1 12197.7 12534.9 12592.4 12269.8
11690.9 11038.8 10383.9 9719.6 9073.9 8457.5 7881 7352.7 6899.5 6537.4
6274.3 6101.3 5970.7 5794.3 5556.4 5221.7 4863.5 4532.1 4201.7 3808.4
3334.3 2832.3 2261.2 1700.8 1057.5 491.2 0
12699.6 12296.1 11954.5 11751.8 11745.4 11925.7 12180.1 12322.4 12223 11847.8
11311.7 10727.9 10125.6 9513 8917 8344.9 7799.6 7285.9 6843 6485.3
6191.9 5978.5 5796.2 5606.2 5391.7 5116.9 4823.5 4544.8 4245.5 3872.3
3396.1 2894.7 2313.8 1737.8 1098.9 499 0
12699.6 12380.4 12102.6 11946.7 11940.4 12055.4 12162.6 12109.9 11854.1 11426.7
10933.1 10416.5 9867.3 9306.9 8759.6 8231.8 7718.2 7219.7 6787.4 6432.6
6110 5855.2 5621.3 5418 5226.5 5012.1 4783.1 4557.4 4289.4 3936.6
3457.5 2957.1 2365.9 1774.8 1140.3 506.8 0
12699.6 12473.5 12279.5 12181.1 12187.9 12257.1 12259.1 12074.9 11688.4 11181.6
10650.4 10143.6 9649.9 9178.7 8724 8270.8 7806.4 7336.6 6901 6528.2
6194.3 5938.5 5753.3 5611 5477 5324.5 5115.9 4834.2 4486.3 4071.6
3561.8 3040.4 2436.1 1808.9 1176.9 521.4 0
12699.6 12567.1 12455.9 12416 12435.5 12459.8 12356 12039.3 11522.7 10936.5
10367.8 9870.7 9433.6 9050.5 8688.9 8309.8 7894.6 7453.6 7015 6623.7
6279.1 6022.3 5885.9 5804 5727 5637.3 5448.3 5111 4683.2 4206.6
3665.6 3123.7 2505.8 1843.1 1213.4 536.1 0
12699.6 12682.6 12658.2 12677.7 12716.7 12721.5 12565.6 12168.4 11556.8 10869.7
10187.5 9651.4 9261.6 8974 8720.6 8425.8 8072.5 7677.8 7231.9 6810.3
6496 6325.4 6342.5 6359.6 6305.9 6174.4 5857.6 5341 4758.7 4205.6
3684.2 3133.5 2507.3 1822.6 1186.6 501.9 0
12699.6 12786.4 12862.9 12956.9 13061.2 13083.6 12966.7 12640.2 12106 11494.9
10828.3 10234.7 9751.3 9368.8 9049.6 8713.3 8333.2 7918 7475.5 7124.6
6909.2 6800.6 6784.5 6749.4 6563.3 6206 5853.7 5351.8 4758.7 4157.8
3463.9 2770.4 2073.6 1452.2 911.3 387.4 0
12699.6 12893.6 13079.7 13259.5 13419.9 13488.6 13435.5 13204 12804.9 12336.6
11813.7 11335.6 10936 10591.5 10252.8 9854.1 9378.5 8853.7 8296.2 7855.1
7562.3 7369.3 7229.4 7063.7 6810.3 6369.8 5931.2 5308.9 4558.4 3873.7
3145.2 2461 1811.9 1259.2 770 329.4 0
12699.6 13000.8 13296.6 13562.2 13777.6 13893.5 13904.3 13767.8 13503.7 13178.2
12799.5 12436.5 12120.7 11813.7 11456 10995 10423.8 9789.3 9116.8 8585.6
8215.3 7938.5 7674.3 7378.1 7057.4 6534 6008.7 5265.5 4357.6 3589.1
2826.5 2151.5 1549.7 1066.3 628.6 271.9 0
12699.6 13112.9 13528.5 13905.7 14195.2 14385.7 14471 14425.7 14300.9 14147.9
13996.9 13896 13848.7 13790.2 13680.1 13491.5 13231.8 12963.7 12714.7 12509.1
12284.9 11906.2 11278.6 10393.6 9244.5 7869.3 6632 5442.9 4307.4 3436.1
2688.1 2057 1510.7 1058.5 632.5 275.3 0
12699.6 13224.9 13761 14249.3 14612.3 14877.9 15037.8 15083.6 15098.2 15117.7
15194.7 15355.5 15575.8 15765.8 15905.2 15988.1 16040.2 16139.1 16313.1 16432.5
16354.5 15874.5 14882.8 13408.7 11431.6 9204.5 7255.2 5619.8 4256.8 3283.6
2549.7 1962.9 1471.7 1051.6 636 278.7 0
12699.6 13336.1 13991.5 14602.1 15078.2 15406.2 15610.9 15708.8 15785.3 15888.6
16075.8 16368.2 16746.8 17142 17592.3 18096.7 18737 19574.7 20677.1 21851.5
22941.2 23648.8 23492.8 22395.4 20353 17591.3 14773.6 12013.5 9458.9 7231.4
5248.5 3556.5 2291.4 1409.3 753.4 312.4 0
12699.6 13447.6 14222.5 14954.9 15544.6 15934.5 16184 16334.1 16472.5 16659.1
16956.4 17380.3 17917.9 18518.2 19279.4 20205.3 21433.4 23010.4 25041 27270.5
29527.8 31422.5 32102.3 31382.6 29274.4 25978.2 22292.5 18407.1 14661.1 11179.2
7947.2 5150 3111.6 1768 871.3 346 0
12699.6 13552.4 14454 15336.5 16027.5 16464.7 16737.1 16895 17055.8 17255.1
17539.7 17937.3 18455.4 19050.4 19789.7 20855.4 22380.7 24377.8 26885.5 29867
33442 37197.3 40526.7 42886.3 43475.9 40993 37479.9 33299.2 28737.4 23792
18123 12684.5 8172.4 4729.9 2127.6 696.9 0
12699.6 13657.2 14685.4 15718.6 16510.5 16995.4 17290.2 17455.9 17638.6 17850.6
18123.5 18493.9 18993.4 19583 20299.4 21505.5 23328.1 25745.2 28730.1 32462.9
37355.7 42972 48951.5 54390 57677 56007.9 52667.3 48191.3 42813.7 36405.4
28298.8 20219 13233.2 7692.4 3384.5 1047.7 0
